Appleton™ PN TW3850DC

3/8 IN FLEX TO 1/2 EMT CPLG

Read more...

Features

  • Zinc electroplated steel EMT to rigid metal conduit combination couplings. UL Listed
  • Concretetight zinc electroplated steel two piece connectors, no locknut required. UL Listed
  • Zinc diecast EMT to flexible metal conduit combination coupling
  • Zinc electroplated malleable iron EMT to flexible metal conduit combination coupling. UL Listed
  • Concretetight zinc electroplated malleable iron threaded RMC and IMC to compression EMT three piece connectors with NPT female hub. UL Listed
  • Zinc electroplated malleable iron threaded RMC and IMC to flexible metal conduit connectors with NPT female hub. UL Listed and CSA Certified

Specifications

NEC and CEC Certifications and Compliances
Listed for Ordinary Locations
Standard Materials and Finishes
Zinc electroplated steel, zinc diecast or zinc electroplated malleable iron

Documents & Drawings