STV100K Series Surge Protective Devices provide hardwired surge protection at the service entrance, branch panel or a dedicated sensitive electronic load. They feature all mode protection, LED and audible alarm status indication, sinewave tracking and form C dry contacts. The STV100K Series also offers unsurpassed built-in safety, including thermal fusing and a fault current fusing level of 100 kAIC.
Read more...
Certifications
|
cULus
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
120, 208, 230, 240, 277, 400, 480 Vac
|
availability
|
|
Certifications
|
cULus
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
120, 208, 230, 240, 277, 400, 480 Vac
|
availability
|
|
Certifications
|
cULus
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
120, 208, 230, 240, 277, 400, 480 Vac
|
availability
|
|
Certifications
|
cULus
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
120, 208, 230, 240, 277, 400, 480 Vac
|
availability
|
|
Certifications
|
cULus
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
120, 208, 230, 240, 277, 400, 480 Vac
|
availability
|
|
Certifications
|
cULus
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
120, 208, 230, 240, 277, 400, 480 Vac
|
availability
|
|
Certifications
|
cULus
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
120, 208, 230, 240, 277, 400, 480 Vac
|
availability
|
|
Certifications
|
cULus
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
120, 208, 230, 240, 277, 400, 480 Vac
|
availability
|
|
Certifications
|
cULus
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
120, 208, 230, 240, 277, 400, 480 Vac
|
availability
|
|
Certifications
|
cULus
|
Hertz
|
47-63 Hz
|
Housing
|
Metal Enclosure, NEMA Type 12
|
Input Voltage Range
|
120, 208, 230, 240, 277, 400, 480 Vac
|
availability
|
|
By selecting a new country/region, product(s) may be unavailable and items in your shopping cart will be removed. Please contact us for assistance.