SolaHD™ SDN-P DIN Rail Series Power Supplies

SDN-P™ DIN rail power supplies provide sag immunity, transient suppression and noise tolerance to handle the most demanding applications. Power factor correction meets European directives, while hazardous location approvals and optional redundant accessories provide the flexibility to suit a wide range of application needs and environments. SDN-P DIN rail power supplies have a wide operational temperature range, high tolerance to shock and vibration and a rugged design.

Read more...

Products

Search
1-6 of 6 results for Products
:
SolaHD™ PN SDN1024100P
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Fully enclosed metal with ventilation grid
Compare
SolaHD™ PN SDN2524100P
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Fully enclosed metal with ventilation grid
Compare
SolaHD™ PN SDN424100LP
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Fully enclosed metal with ventilation grid
Compare
SolaHD™ PN SDN524100P
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Fully enclosed metal with ventilation grid
Compare
SolaHD™ PN SDN548100P
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Fully enclosed metal with ventilation grid
Compare
SolaHD™ PN SDN912100P
Application
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
Certifications
cULus
cRUus
CE
Hertz
47-63 Hz
Housing
Fully enclosed metal with ventilation grid
availability
Application
Certifications
Hertz
Housing
availability
Beverages
Electrical Power Systems
Integrated Control & Monitoring Systems (ICMS)
Machines
Primary Packaging
Secondary & End Packaging
cULus
cRUus
CE
47-63 Hz
Fully enclosed metal with ventilation grid
Compare

Features

  • cULus, cRUus, CE, Sag Immunity, RoHS
  • Power Factor Correction (per EN61000-3-2)
  • Auto Select 115/230 Vac, 50/60 Hz Input
  • Adjustable Voltage
  • Parallel Capability standard on all units
  • Indefinite short circuit, overvoltage and overtemperature protection. -10°C to +60°C operation without derating
  • Powers high inrush loads without shutdown or foldback
  • Easy installation. Large, rugged, accessible, multiple connection screw terminations. Narrow width on rail for space critical applications
  • Highly efficient >90% switching technology

Specifications

UL Recognized Component, Haz. Loc.,
Class I, Division 2, Groups A, B, C, D
Hertz
47-63 Hz
Input Voltage Range
115-230 Vac, 90-375 Vdc
Operating Temperature
-10°C to +60°C
Output Power
60-240 W
Output Voltage Range
12, 24, 48 Vdc
Overload Capability
< 16-60 Vdc
Status Indicator
Visual: Green LED, DC OK
Number of Phases
Single
Mounting
DIN TS35/7.5 or TS35/15

Documents & Drawings