Appleton™ Temporary LED Worksite Lighting has a compact, low profile design and is packaged for quick installation. Multiple fixtures can be daisy chained together making them an ideal solution for contractors who want to use temporary LED fixtures to light their work sites. Providing up to 54,000 hours of light at temperatures from -30 to +60 °C (-22 to +140 °F), they are ideal for indoor and outdoor construction and renovation applications. They are suitable for use in a wide range of commercial and industrial areas where condensation and humidity may be present.
Read more...