Appleton™ ATX™ JBES Pre-Drilled 316L Stainless Steel Junction Boxes

Appleton™ increased safety ATX™ JBES Series terminal junction boxes designed to facilitate electrical connections in hazardous areas. They are pre-drilled and come equipped with terminals. They are suitable for housing electrical connections in classified hazardous locations.

Read more...

Products

Search
1-1 of 1 results for Products
:
Compare

Features

  • Increased safety. Ideal for indoor and outdoor use in wet or corrosive atmospheres
  • Designed for Zones 1 or 2 areas, where flammable gases or vapors are present either continuously, often or accidentally such as petroleum and chemical facilities, refineries and other industrial process facilities
  • Designed for use in Zones 21 or 22 areas where flammables dusts (conductive and non conductive) are present either continuously, often or accidentally such as food processing facilities, dairy facilities, brewing facilities, pharmaceutical facilities, Silos and other facilities
  • Smooth, continuously welded seams
  • Hinges supplied on all boxes from 370 mm x 260 mm (14.57” x 10.24”) sizes
  • Poured-in-place polyurethane door gasket
  • Earth crossing terminal
  • Factory drilled and equipped

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD ; IP66; IK10
Other Certifications
EURASEC and INMETRO
Standard Materials and Finishes
316L chrome plated molybdenum stainless steel enclosures have natural burnished finish; 316L stainless steel hardware
Zones 1 and 2 Temperature Class
T6 to T5
Zones 21 and 22 Surface Temperature
T80 °C to T95 °C (T176 °F to T203 °F)
Ambient Temperature
-50 °C to +70 °C (-58 °F to +158 °F)

Documents & Drawings