Appleton™ Industrial Mercmaster™ Connect LED Luminaires
Appleton™ Industrial Mercmaster™ Connect LED Luminaires
The Industrial Appleton™ Mercmaster Connect LED Luminaire is a full-feature WirelessHART™ connected lighting solution with integrated motion and illuminance sensors in a rugged, corrosion-resistant housing, offering a range of dimmable lumen output options from up to 5,500 to 17,500. Featuring a multitude of customizable smart controls accessories, these best-in-class connected LED luminaires achieve unprecedented application versatility with dimmable outputs, motion sensing and daylight harvesting, while meeting the most demanding task and area lighting requirements. Control a group of dimmable LED luminaires with Mercmaster Connects integrated 0-10V dimming controller. Mercmaster Connect adjusts the lighting intensity of dimmable wired LED luminaries to reduce energy usage and extend product life. The Plantweb Insight™ Connected Lighting Application (optional) provides map based commissioning of the lighting system and real-time information about lighting usage, energy consumption calculations, and maintenance priorities. cCSAus Certification for ordinary (unclassified) locations and a marine and wet location rating make them an efficient weatherproof fixture for harsh industrial environments.
Taking this action may invalidate your quote. Do you wish to proceed? Proceeding will convert your shopping cart into a standard order so that you can make changes.
Fully dimmable LED driver is integrated with sensor pod's internal passive infrared (PIR) motion and illuminance sensors for smart LED controls such as motion sensing, daylight harvesting, and scheduling. Enhance safety, reduce maintenance, and meet carbon reduction goals by enabling lighting when operators are in the area
Three dimmable light outputs provide up to 17,500 lumens. LED L70 reported at 60,000 hours. Dim up to 10 dimmable wired LED Luminaires using integrated 0-10V dimming controller.
Design is suited for low mounting heights up to 40 ft.
Three dimmable light outputs provide up to 17,500 lumens. LED L70 reported at 60,000 hours
Choice of optics for optimal light distribution in a variety of applications: Type I, Type III, Type V or Type V Wide
Choice of color temperature (CCT): 5000K cool white, 4000K neutral white or 3000K warm white
Modular design provides thousands of combinations for maximum versatility: four different globe options for the Standard version and seven standard mounting hoods
Retrofit adapters for Crouse-Hinds™ Killark™, and Mercmaster™ II hoods available
Hinge has high lip for added safety during installation and servicing. Hinge and bolt construction assures 360° compression at all points on fixture housing gasket for positive sealing. Swing away design of captive bolt and nut simplifies installation
Standard 6 kV surge protection, heavy duty, high temperature silicone gaskets and a rugged housing with superior thermal design translates to long luminaire life
Field replaceable PIR fesnel lens, globes and LED driver
Typical applications include pulp and paper mills, processing plants, chemical plants, oil refineries, foundries, manufacturing plants, storage areas, waste and sewage treatment, parking garages, and other areas where dust, water, dirt and rough usage are a problem
Ordinary Location Certification; Type 3R, 4, 4X; IP66/IP67; Suitable for Use in Wet Locations; Marine Outside Type (Salt Water)
Radio
2.4 GHz ISM Band. WirelessHart™ Protocol
Ambient Temperatures
Standard version: -40°C to +65° (-40°F to +149°F)
Electrical
120-277 Vac, 50/60 Hz; 125 -300 Vdc
Standard Materials and Finishes
Mounting hoods and bodies are copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. All hardware and catch assemblies are stainless steel. Globes are polycarbonate or glass
Options
Safety cable, guard, and drain assembly are available. See catalog pages for details
Antenna Type
Mounting hoods and bodies are copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. All hardware and catch assemblies are stainless steel. Globes are polycarbonate or glass