Appleton™ Industrial Mercmaster™ LED Generation 3 Series Luminaires

The Appleton™ Industrial Mercmaster™ LED Generation 3 is a full-feature lighting solution in a rugged, corrosion-resistant housing, offering a range of lumen output options 3,500 to 24,000. Also available in an Emergency Battery Backup version, it offers 90 or 180 minute modes, providing up to 1450 lumens during emergency lighting. cCSAus Certification for ordinary (unclassified) locations and a marine and wet location rating make them an efficient weatherproof fixture for harsh industrial environments. Featuring a multitude of customizable options and accessories, these best-in-class LED luminaires achieve unprecedented application versatility and comfort, while meeting the most demanding task and area lighting requirements.

Read more...

Products

Search
1-10 of 1,344 results for Products
:

Features

  • Typical applications include warehouses, storage facilities, machine shops, receiving areas, manufacturing plants, walkways and catwalks, and other areas where dust, water, dirt and rough usage are a problem
  • Design is suited for low mounting heights, from 7 ft., up to 30 ft.
  • Standard version: Nine light outputs provide up to 24,000 lumens. LED L70 reported at 60,000 hours. Emergency version: offered on the 3500 and 5500 lumen output options, provides up to 1450 lumens in 90 minute emergency mode and up to 900 lumens in 180 minute emergency mode
  • Choice of optics for optimal light distribution in a variety of applications: Type I, Type III, Type V or Type V Wide
  • Choice of color temperature (CCT): 5000K cool white, 4000K neutral white or 3000K warm white
  • Modular design provides thousands of combinations for maximum versatility: Standard version offers four different globe options (Emergency version offers three different globe options) and seven standard mounting hoods
  • Retrofit adapters for Crouse-Hinds™ and Mercmaster™ II hoods available
  • Hinge has high lip for added safety during installation and servicing. Hinge and bolt construction assures 360° compression at all points on fixture housing gasket for positive sealing. Swing away design of captive bolt and nut simplifies installation
  • Standard 6 kV surge protection, heavy duty, high temperature silicone gaskets and a rugged housing with superior thermal design translates to long luminaire life
  • Luminaire housing has wiring compartment with terminal block separate for easy wiring access. The standard screw-type terminal block can accept UL/CSA 26-10 AWG wire
  • Standard NPT threads, with M20 option on the standard version
  • Field replaceable globes and LED driver

Specifications

NEC/CEC Certifications and Compliances
Type 3R, 4, 4X; IP66; IP67; Suitable for Use in Wet Locations; Standard version: Marine Outside Type (Salt Water) for USA only;
Lumens to Watts
3500 lumens (70-100W HID); 5500 lumens (100-150W HID); *7500 lumens (175-250W HID); *9500 lumens (250-350W HID); *11,500 lumens (350-400W HID); *14,500 lumens (400W HID); *17,500 lumens (400-600W HID); *20,000 lumens (600W-750W HID); *24,000 lumens (1000W HID) (*Standard version only)
Electrical
120-277 Vac, 50/60Hz; 125-300Vdc; (DC Standard version only): 347-480Vac, 50/60Hz
Standard Materials and Finishes
Mounting hoods and bodies are copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. All hardware and catch assemblies are stainless steel. Globes are polycarbonate or glass. Refractor is heat-resistant prismatic glass
Options
Safety cable, guard, and drain assembly are available. See catalog pages for details
DesignLights™ Consortium
Check DLC QPL for current list of products
Warranty
10 year standard warranty

Documents & Drawings