The Appleton™ IJL LED Series is the all-in-one heavy industrial rated legacy "Jelly Jar" equivalent. The Appleton™ IJL LED series provides many advantages compared to the legacy fixtures they replace, such as longer operation lifespan and reduced maintenance expenses. The series offers a wide range of options to enable fixtures to be tailored to the facility's needs. Between just two models the lumen output ranges from 1,000 to 5,000 lumens with the added benefit of power (lumen level) and correlated color temperature field selectable technology. Both fixtures have the ability to be mounted in multiple positions for wall, ceiling and pendant mounts. A facility's lighting has never been so versatile.
Read more...