Appleton™ ATX™ SWE Series 16 Amp Control Devices

Appleton™ increased safety ATX™ SWE Series 16 Amp switches, circuit breakers, and "break glass" call points are designed to prevent operation in explosive atmospheres during connect and disconnect operation of lighting and light power loads. They are ideal for use in hazardous areas where ignitable vapors, gases or highly combustible dusts are present.

Read more...

Products

Search
1-10 of 13 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Increased Safety
  • Designed to prevent operation in explosive atmospheres during connect and disconnect operation of lighting and light power loads
  • Ideal for installation in chemical and petrochemical plants, refineries and other process industries
  • Available up to 690 Volts, and up to 15 Amps
  • Has two bottom M20 clearance holes
  • The switch mechanism is fixed at the bottom of the box
  • Supplied with 1 x white self-adhesive laminated plastic label with black lettering, 58 mm x 18 mm (2.28" x 0.71")

Specifications

ATEX Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK09; IK10
Notable
UKEX, INMETRO Certified
Standard Materials
Polyamide box and cable glands with A2 stainless steel screws and nickel plated brass locknuts
Termination
Type 1: 2.5 mm² (0.004 in²). Type 2: 2.5 mm² (0.004 in²) flexible, 4 mm² (0.006 in²) solid
Internal Earth
2 x 2.5 mm² (0.004 in²) terminals
Temperature Class
T6
Surface Temperature
T80 °C (T176 °F)
Ambient Temperature
20 °C to +40 °C (-4 °F to +104 °F)
Enclosure Type U2
Switch, padlockable handle
Enclosure Type U4
Twist button, non-padlockable handle

Documents & Drawings