The Appleton IWL LED Series is a compact wall pack luminaire designed to provide safe illumination at outdoor entrance doors and along the exterior of buildings. Field selectable Wattage and Color Temperature options meet the needs of a variety of applications. Nine different configurations are available in one luminaire via a switch. Efficiently upgrade 100 to 400 Watt HID legacy luminaires with a range of 5,000 to 15,000 nominal lumens and 121 to 165 lumens per Watt (lm/W). Certified IP65 and Listed for Use in Wet Locations, with ambient temperature ratings from -40 to +40 °C (-40 to +104 °F) this offering is suitable for a use in a wide range of commercial and industrial areas where condensation and humidity may be present.
Read more...