48P21-811, Air Handler Controls

SKU: 48P21-811

Air handler control for PSC blowers

Read more...

Features

  • Rheem single stage air handler control designed for PSC blower motors
  • Fast drop-in OEM mounting and wiring
  • Multiple system voltages provides replacement of three dedicated-voltage Rheem kits
  • Includes wiring harness that allows replacement of legacy units

Specifications

Universal or OEM Direct Replacement
Rheem Direct Replacement
Stages
Single
Voltage
Input 24 Vac
Line Voltage
240 Vac
Inducer Motor/Blower Motor
PSC
Mounting Options
Standoff
Ambient Operating Temperature
-40 to 175°F (-40 to 80°C)
Humidity Range
5% to 95% relative humidity (non-condensing)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents