EK 083, EK Series Liquid Line Filter Driers

SKU: 047607

The EK Liquid Line filter drier is a premium compacted bead filter drier with a 20 micron outlet pad for maximum filtration. The EK is a premium universal replacement liquid line filter drier for CFC, HCFC, and HFC refrigerants including R-12, R-134a, R-22, R-404A, R-407C, R-410A, R-500, R-502, and R-507.

Read more...

Features

  • Filtration first for more effective use of surface area of desiccant
  • High moisture and acid removal capacity
  • Solid copper connections
  • Corrosion resistant epoxy powder paint finish
  • Approved for POE oils with Copeland™ compressors
  • Shock resistant steel shell construction

Specifications

Unit Size
8 Cubic inches
Inlet Connection Size
3/8” SAE Flare
Outlet Connection Size
3/8 in. SAE Flare
Access Type
None
Desiccant Blend
Blend optimized for high water capacity and acid capacity
Filtration
20 microns
Maximum Working Pressure
680 psig
Approvals
UL/CUL File Number SA3124

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents