CSFD 14S7VV, CSFD Compact Series Suction Line Filter Driers

SKU: 62234

The CSFD has a compact solid desiccant core perfect for short lay-in applications. The CSFD is used for moisture, acid and solid contaminant removal. It is for use with CFC, HCFC and HFC refrigerants.

Read more...

Features

  • Dual access valves for easy pressure readings
  • High acid removal capacity
  • Solid copper fittings for easiest brazing
  • Corrosion resistant epoxy powder paint finish

Specifications

Unit Size
14 Cubic inches
Inlet Connection Size
7/8” ODF
Outlet Connection Size
7/8 in. ODF
Access Type
Dual Access Valves
Filtration
40 microns
Maximum Working Pressure
500 psig
Approvals
UL/CUL File Number SA3124

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents