752-1, 752 Series Automatic Change-Over Switch

SKU: 07 52 001S1

SPDT control provides automatic change-over of thermostat to operate zone valve on combination hot and chilled water systems

Read more...

Features

  • Epoxy resin seal protects bimetallic disc and Snap-Action contacts from dust, dirt and corrosion
  • Furnished with removable spring clip to attach control to tubing
  • SPDT switch connects heating side of thermostat to two-wire zone valve when hot water is circulated through tubing
  • SPDT switch connects cooling side of thermostat to two-wire zone valve when chilled water is circulated through tubing
  • Curved sensing element provides maximum contact with tubing

Specifications

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents