3F05-2, Snap Disc Fan Adjustable Temperature Control

SKU: 03F05 002S1

3/4” adjustable automatic reset snap disc thermostats allows you to set the temperature set point to match your specific needs

Read more...

Features

  • ?” quick connect terminals are standard
  • Reduces inventory while providing coverage for a wide range of temperature applications
  • Replaces the majority of fixed disc thermostats now on heating equipment and various appliances
  • 2 adjustable fan control models replace 7 fixed snap disc models
  • 5 adjustable limit control models replace 10 fixed snap disc models

Specifications

Cut-In
180°F (82°C)
Cut-Out
140°F (60°C)
Switch Action
Close on Rise
Differential
20°F (12°C)
Therm-O-Disc Type
74T12
Therm-O-Disc Style
310709

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents