BSS 166S, BSS Builder Series Suction Line Filter Driers

SKU: 066127

Builder Series Suction Line Filter Drier for Air Conditioning applications

Read more...

Features

  • ODF - Solid copper connections for easy installation
  • Compacted bead design
  • 40 micron filtration
  • Desiccant blend ? optimized for high water and acid capacity

Specifications

Type
Suction
Unit Size
16 Cubic inches
Inlet Connection Size
3/4 in. ODF
Outlet Connection Size
3/4” ODF
Access Type
None
Filtration
40 microns
Maximum Working Pressure
680 psig
Approvals
UL/CUL File Number SA7175

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents