STAS 969T, STAS Series Take-Apart Liquid & Suction Filter Driers

SKU: 053012

The STAS is a replaceable core filter drier for CFC, HCFC, and HFC refrigerants for use in large commercial air conditioning and refrigeration systems. The STAS-CO is specifically designed for CO2 (R-744) systems.

Read more...

Features

  • Slotted cover/unique internal hardware for hassle-free installation
  • Full flow fittings for low pressure drop
  • Corrosion resistant epoxy powder paint finish
  • Sturdy steel shells for long life
  • Solid copper connections
  • 100 mesh outlet screen

Specifications

Unit Size
96 Cubic inches
Inlet Connection Size
1-1/8” ODF
Outlet Connection Size
1-1/8 in. ODF
Access Type
Tap Access
STAS Liquid or Suction Line Service
Liquid Line Service
Filtration
40 microns with core
Maximum Working Pressure
SV version 500 psig, T version 680 psig
Approvals
UL/CUL File Number SA7175

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents