BFK 083, BFK Series Bi-Directional Liquid Line Filter Driers

SKU: 043321

The BFK is a solid core, Bi-directional, liquid line filter drier for heat pump applications for use with CFC, HCFC, and HFC refrigerants.

Read more...

Features

  • 8 Cubic Inches
  • Internal check valves allow flow and filtration in either direction, eliminates need for external check valves
  • High moisture and acid removal capacity
  • Corrosion resistant epoxy powder paint finish
  • Approved for POE oils with Copeland™ compressors

Specifications

Unit Size
8 Cubic inches
Inlet Connection Size
3/8” SAE Flare
Outlet Connection Size
3/8 in. SAE Flare
Access Type
None
Desiccant Blend
Blend optimized for high water capacity and acid capacity
Filtration
40 microns
Maximum Working Pressure
680 psig
Approvals
UL/CUL File Number SA3124

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents