Copeland Scroll™ Two-Stage 6-10 HP ZPSKC

SKU: ZPS104KCE-TF5-305

The 2nd generation Copeland Scroll two-stage compressor is built upon the proven Copeland Scroll platform and is typically used in split and packaged air conditioning or heat pump systems.

Read more...

Specifications

Refrigeration Type
R-410A
Cooling Efficiency (EER)
UP TO 20.5
Phase
3
Capacity Range (BTU)
75000-128500
Voltage@Hz
200/220@50, 200/230@60
Application
Air Conditioning

Features

  • Two stages of capacity; either 67% or 100%
  • Low complexity modulation
  • Proven performance and reliability of Copeland Scroll two-stage compressors
  • Easy transition to 2018, 2023 regulations

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents