EconoTemp Combo Pack with Direct Connect

SKU: 94020-K

EconoTemp Combo Pack includes the 32311-K Thermocouple with 50337-K Direct Connect DuraNeedle Probe. Incorporates a powerful micro-processor with a unique memory, that stores calibration settings, making adjustment unnecessary. A rubber boot protects the water-resistant ABS plastic housing. Direct Connect DuraNeedle Probe has a step-down, thin tip design that provides fast and accurate 1-second response time. Also includes lanyard and a wall-mount bracket option for safe storage of the instrument.

Read more...

Specifications

Warranty
5 year instrument warranty, 1 year probe
Response Time
1-Second
Certifications
NIST, CE, NSF, WEEE, RoHS
Temperature Range
–40° to 500°F (-40° to 260°C)
Temperature Accuracy
±2F° / ±1C°
Resolution
1°F / °C
Waterproof Rating
Water-resistant
Housing Material
ABS Plastic
Battery Life
(3) AAA batteries (included)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents