GO Real-Time XL Tracker

Extended battery life provides full coverage for your products on the road, in the port and out on the water. When your ship leaves port, the GO Real-Time XL keeps track of the temperature. Every time the ship nears port, the unit automatically connects and uploads data before the ship reaches the docks. Rest assured that visibility to temperature and location data will be available despite the ongoing transition in the cellular technology industry.

Read more...

Specifications

Recording Options
Single Use
Communication Method
Cellular 850/900/1800/1900 MHz Quadband GSM/GPRS
In-use Life
Up to 45 days operation at 0°C and up to 25 days operation at -20°C
Reporting Interval
60-minute location and temperature measurements reported at 60-minute intervals
Recycle Options
GO GreenSense™ Program

Features

  • An easy-to-use system to monitor shipments
  • Extended battery life to cover international shipments
  • Global visibility with email/text alerts
  • Access to temperature reports before final delivery
  • Recycle with GO GreenSense™

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents