GO PDF Logger

Simple Solution for Recording Temperature Across the Globe GO PDF Loggers digitally monitor time and temperature of perishable products during distribution and storage. Loggers are flat and feature an integrated USB connection point which can be plugged directly into the USB port of a computer. Once connected, the logger automatically generates a PDF file containing complete time and temperature history, including graphs and summary data.

Read more...

Specifications

Recording Options
Single Use
Communication Method
USB
In-use Life
Up to 110 days for Vaccines, Pharmaceuticals, Biologics | Up to 90 days for Perishables & Industrial Products
Reporting Interval
Every five or ten minutes
Recycle Options
GO GreenSense™ Program

Features

  • Small, flat recorder
  • Digitally records time and temperature data
  • Unique design plugs directly into USB port; generates PDF data file
  • Full independent operation -eliminates readers and software
  • Great for monitoring exports/ imports and worldwide shipments
  • Various models available for all of your applications

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents