1G66-641, Line Voltage Baseboard Thermostats - Bimetal

SKU: 01G66 641

Line Voltage Mechanical Thermostats Baseboard and Resistance Heat.

Read more...

Features

  • Rugged bimetal switch action
  • 1G66 types are a double-pole disconnect model with ”OFF” position which mechanically breaks both sides of line
  • Thermostat mounts on 2” X 4” electrical box
  • Classic white
  • Mercury free design

Specifications

Range
40 to 80°F (4 to 26°C)
Differential
3.0°F 1.5°C
Switch Action
Open on Rise
Amperage
22.0, 5000W at 240 Vac, 18.0, 5000W Resistive at 277 Vac
Typical Applications
Baseboard Electric Heat, Cable Heat, Glass Panels
U.S Markets Only
Yes
Overall Dimensions
4.81”H X 3.31”W X 1.44”D
Approvals
U.L. listed and C.S.A. certified
Dimensions
4.81?H X 3.31?W X 1.44?D
Agency
U.L. listed and C.S.A. certified

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents