3F01-200, Snap Disc Automatic Temperature Fan Control

SKU: 03F01 200S1

3/4” Automatic reset snap disc fan thermostat for appliance and HVAC

Read more...

Features

  • Loose ring, stainless steel mounting brackets
  • Mounting holes match standard ?” snap discs
  • Aluminum disc cup
  • Last three numbers indicate cut-in temperatures on fan controls and cut-out temperatures on limits

Specifications

Typical Applications
Snap Disc Fan - Automatic Reset SPST
Fixed Temperature Settings Cut-In
200°F (93°C)
Fixed Temperature Settings Cut-Out
180 deg. F (82 deg. C)
Switch Action
Close on Rise
Therm-O-Disc Type
60T12
Therm-O-Disc Style
610066
Agency
UL Recognized File #E19279, CSA Certified File Number LR77886/LR109556, VDE Lic. 118631

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents