179-1, Thermostat-Line Voltage Htg. Or Cooling Only, SPDT

SKU: 01 79 001S1

Line Voltage Mechanical Thermostats with Heavy Gauge Steel Case.

Read more...

Features

  • Models to control resistive heat loads or most heating/cooling inductive loads without a relay or motor starter
  • ”Summer” dial position (152-9 model)
  • Hydraulic switch action unaffected by motion, no leveling required
  • Open on rise and single pole double throw (SPDT) options
  • Heavy gauge steel dustproof case, mounts on vertical 2” X 4” box or flush to wall

Specifications

Range
55 to 95°F (13 to 35°C)
Differential
Fixed 3°F (1.6°C)
Switch Action
SPDT (Heat/Cool)
Amperage
7.4 FLA at 120 Vac, 3.7 FLA at 240 Vac
Overall Dimensions
6.00”H X 2.75”W X 2.50”D
Color
Grey
Approvals
U.L. listed and C.S.A. certified

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents