176-6, Thermostat-Line Voltage Htg. Only Thermostat, SPST

SKU: 01 76 006S1

Line Voltage Heating Only SPST, Open On Rise Thermostat, On-No Heat Position Dial, Fixed 3°F Differential, 40°F to 80°F Range, Locked Case With Adj. Limited Setting Dial

Read more...

Features

  • Limited maximum setting - Internally adjustable stop prevents movement above desired setting
  • Tamperproof case with locking screw ad special key included
  • Hydraulic switch action unaffected by motion, no leveling required
  • ON position can be used to operate fan during summer
  • Heavy gauge steel dustproof case, mounts on vertical 2” X 4” box or flush to wall

Specifications

Range
40 to 80°F (4 to 27°C)
Differential
Fixed 3°F (1.0°C)
Switch Action
Open on Rise
Amperage
14.0 FLA, 25.0 LRA at 120 Vac, 7.0 FLA, 22.0 LRA at 240 Vac
Overall Dimensions
6.00”H X 2.75”W X 2.50”D
Color
Grey

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents