152-10, Thermostat-Line Voltage Heating Only, SPST

SKU: 01 52 010S1

Line Voltage Mechanical Thermostats with Heavy Gauge Steel Case.

Read more...

Features

  • Models to control resistive heat loads or most heating/cooling inductive loads without a relay or motor starter
  • Special Feature: Lock Case, Concealed Dial
  • Hydraulic switch action unaffected by motion, no leveling required
  • Open on rise and single pole double throw (SPDT) options
  • Heavy gauge steel dustproof case, mounts on vertical 2” X 4” box or flush to wall

Specifications

179-1 Dimensions
6.00”H X 2.75”W X 2.50”D
152 series Dimensions
4.50”H X 3.25”W X 1.50”D
Finish
Grey color
Agency
U.L. listed and C.S.A. certified

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents