Message Dialog
Display Update Message
[
{
"catentry_id" : "3074457345648360186",
"Attributes" : {
"Quantity_1 Pack":"5"
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
},
{
"catentry_id" : "3074457345649330758",
"Attributes" : {
},
"ItemImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemImage467" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg",
"ItemThumbnailImage" : "/wcsstore/EmersonNorthstarSAS/images/NoImageIcon.jpg"
}
]
Sensi room sensors pair with the Sensi Touch 2 smart thermostat to remotely monitor, control and prioritize temperatures in rooms where you need it most helping to reduce hot and cold spots.
Read more...
SKU:
Sensi Sensors
Select Quantity
Quantityrequired information
Features
PRIORITIZED COMFORT: Control the temperature where you need it most.
REDUCE HOT AND COLD SPOTS: Choose to average your temperature settings across all sensors and thermostats to help reduce hot and cold spots.
TEMP AND HUMIDITY MONITORING: View room temperatures and humidity levels across your home.
FLEXIBLE PLACEMENT: No wires needed. Use the stand or mount directly on a wall.
THERMOSTAT COMPATIBILITY: Sensi Room Sensors are compatible with the Sensi Touch 2 Smart Thermostat.
Compatibility
Sensi Touch 2 Smart Thermostat
Product Dimensions
2.4 in. L X 2.4 in. H X 0.75 in. D
Product Dimensions With Stand
2.4 in. L X 2.8 in. H X 1.2 in. D
Max. Sensors Per Thermostat
15
Power Source
2 AAA Batteries
Battery Life
Up To 2 Years
Warranty
3 Years
1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents