Blue Series 6 Inch Thermostats

Universal, Commercial and Easy Reader Thermostats offering more premium features than higher priced competitive models.

Read more...

Products

Search
1-3 of 3 results for Products
:
1F95-0671, Blue Series 6 Inch Thermostats
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Power Source
Battery
Hardwire
Power Sharing
Program Style
7 Day, 5-1-1 Day Programmable or Non-Programmable
Stages
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Style
Horizontal
System Type
Power Source
Program Style
Stages
Style
Universal - Single-Stage, Multi-Stage or Heat Pump
Battery
Hardwire
Power Sharing
7 Day, 5-1-1 Day Programmable or Non-Programmable
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Horizontal
Compare
1F95-0680, Blue Series 6 Inch Thermostats
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Power Source
Battery
Hardwire
Power Sharing
Program Style
7 Day, 5-1-1 Day Programmable or Non-Programmable
Stages
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Style
Horizontal
System Type
Power Source
Program Style
Stages
Style
Universal - Single-Stage, Multi-Stage or Heat Pump
Battery
Hardwire
Power Sharing
7 Day, 5-1-1 Day Programmable or Non-Programmable
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Horizontal
Compare
1F95EZ-0671, Blue Series 6 Inch Thermostats
System Type
Universal - Single-Stage, Multi-Stage or Heat Pump
Power Source
Battery
Hardwire
Power Sharing
Program Style
7 Day Programmable or Non-Programmable
Stages
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Style
Horizontal
System Type
Power Source
Program Style
Stages
Style
Universal - Single-Stage, Multi-Stage or Heat Pump
Battery
Hardwire
Power Sharing
7 Day Programmable or Non-Programmable
Single Stage 1H/1C, Multi-Stage 2H/2C, Heat Pump 4H/2C
Horizontal
Compare

Features

  • Universal models quickly configure for single stage, multi-stage or heat pump
  • Heat pump dual fuel option (with or without outdoor sensor) eliminates the need for a fossil fuel kit on selected models
  • Easy Reader model is easy to read and easy to use.
  • Commercial offers occupied damper or economizer control and locking cover and subbase
  • Keypad lockout and set-point temperature limits

Specifications

Voltage
20 to 30 Vac 50/60 Hz
Terminal Load
1.5 Amps per terminal, 2.5 Amps maximum (all terminals combined)
Set-point Range
45 to 99 deg. F (7 to 37 deg. C)
Operating Humidity
0%-90% RH non-condensing max.
Storage Temperature Range
-20 to 150°F (-29 to 65°C)
Dimensions
4.19”H X 6.50”W X 1.63”D
Heat Differential (Conventional / Gas / Oil / Elec)
Fast 0.5°F, Med. 0.75°, Slow 1.9°F
Cool Differential (Central Air)
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
Heat Pump Differential (Heat and Cool)
Fast 0.9°F, Med. 1.2°, Slow 1.7°F
Aux. Heat Differential
Fast 0.5°F, Med. 0.75°, Slow 1.9°F

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents