Copeland Scroll 1-2.5 HP ZS*KA for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance for both medium and extended medium temperature applications.

Read more...

Product Replacements

Specifications

Refrigeration Type
1, 3
Cooling Efficiency (EER)
High Temp, Medium Temp
Phase
200/220@50, 200/230@60, 208/230@60, 220/240@50, 265@60, 380/420@50, 380@60, 460@60, 575@60
Phase
7160-27300
Application
UP TO 10.05

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents