Integrated Furnace Controls Direct OEM Replacement

Replaces over 200 OEM models

Read more...

Products

Search
1-10 of 17 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • Direct OEM replacements designed for high volume major brand controls
  • Models include PSC, Variable Speed and ECMx motor control
  • Diagnostic LED indicators streamline installation and system troubleshooting
  • 120V air cleaner output and 120V humidifier output up to 1 Amp max
  • Factory standard safety timings and adjustable fan delay options
  • Replaceable automotive style fuse

Specifications

Low Voltage Circuit
24 Vac, 50/60 Hz
Line Voltage Circuit
120 Vac, 50/60HZ
Circulator Relay
14.5 FLA - 25.0 LRA @ 120 Vac
Operating Temperature Range
-40° to 175°F (-40° to 79°C)
Humidity Range
5% to 93% relative humidity (non-condensing)
Agency Approvals
CSA (Canada & US)

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents