Copeland Scroll 3-4.5 HP ZS*KA for Refrigeration

The Copeland Scroll refrigeration compressor family is designed for superior efficiency and performance for both medium and extended medium temperature applications.

Read more...

Product Replacements

Specifications

Application
UP TO 10.8
Refrigeration Type
R-134a, R-22, R-404A, R-407A, R-407C, R-448A, R-449A, R-507
Refrigeration Type
1, 3
Voltage@Hz
200/220@50, 200/230@60, 208/230@60, 220/240@50, 265@60, 380/420@50, 380@60, 460@60, 575@60
Capacity Range (BTU)
17800-51300

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents