GO Real-Time 4G/5G Tracker

Keeping track of shipments has never been easier with the GO Real-Time 4G/5G Tracker. Using cellular technology, trackers provide temperature and location alerts as your shipment moves through the supply chain. And now, with our 4G/5G cellular technology, connectivity and access to your data is further enhanced. Rest assured that visibility to temperature, humidity, and location data will be available despite the ongoing transition in the cellular technology industry.

Read more...

Features

  • Real-Time alerts via text and email.
  • Tri-mode CATM (or NBIoT)/GSM cellular technology
  • Automated/scheduled cloud reporting via Oversight
  • Authenticated and unauthenticated user access
  • Recycle with GO GreenSense™

Specifications

Recording Options
Multi Use
Communication Method
Cellular CAT M1/NB1: B1/B2/B3/B4/B5/B8/B12/B13/B18/B19/B20/B26/B28 EGPRS: 850/900/1800/1900MHz
In-use Life
Tri-mode with up to 20 days of operation
Reporting Interval
6-minute location and temperature measurements reported at 18-minute intervals

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents