GO Real-Time Lux Tracker

Combining our real-time temperature and location reporting technology with a highly sensitive light sensor, the GO Real-Time Lux Tracker detects unauthorized access to your high value assets during transit.

Read more...

Specifications

Recording Options
Single Use
Communication Method
Cellular 850/900/1800/1900 MHz Quadband GSM/GPRS
In-use Life
Up to 15 days operation at 0°C and up to 7 days operation at -20°C
Reporting Interval
6-minute location and temperature measurements reported at 18-minute intervals
Recycle Options
GO GreenSense™ Program

Features

  • Real-time alerts for loss prevention
  • Automated/scheduled close reporting via Oversight
  • Oversight Mobile app (iOS and Android compatible) interface
  • Authenticated and unauthenticated user access
  • Recycle with GO GreenSense™

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents