GO Real-Time Reusable 2G/3G Tracker

Recharge For Visibility and Protection of Extended Shipments GO Real-Time Reusable is temperature monitoring solution that does not require fixed installation or hardware maintenance, with continuous coverage for your products over the road. The reusable solution is designed for customers who would like to reuse the same tracker on multiple shipments. With our dual-mode 2G/3G cellular technology and ability to recharge, access to your data is further enhanced. The GO Real-Time Reusable 2G/3G Tracker senses light when doors are opened and alerts you when your products are at risk on the road.

Read more...

Features

  • Extended battery life to cover international shipments
  • Global visibility with email/text alerts
  • Access to temperature reports before final delivery
  • Recycle with GO GreenSense™
  • Dual-mode 2G/3G cellular technology

Specifications

Recording Options
Multi Use
Communication Method
Cellular 850/900/1800/1900 MHz Quadband GSM/GPRS
In-use Life
Up to 45 days operation at 0°C and up to 25 days operation at -20°C
Reporting Interval
60-minute location and temperature measurements reported at 60-minute intervals
Recycle Options
GO GreenSense™ Program

Documents & Drawings

1
Product images shown are for illustration purposes only and may not be an exact representation of the product or package contents