Appleton™ PN IMLGAH12CD5BUS

IMLGA2,11K,CW,D,V,BU,S

Read more...

Features

  • Typical applications include warehouses, storage facilities, machine shops, receiving areas, manufacturing plants, walkways and catwalks, and other areas where dust, water, dirt and rough usage are a problem
  • Design is suited for low mounting heights, from 7 ft., up to 30 ft.
  • Standard version: Nine light outputs provide up to 24,000 lumens. LED L70 reported at 60,000 hours. Emergency version: offered on the 3500 and 5500 lumen output options, provides up to 1450 lumens in 90 minute emergency mode and up to 900 lumens in 180 minute emergency mode
  • Choice of optics for optimal light distribution in a variety of applications: Type I, Type III, Type V or Type V Wide
  • Choice of color temperature (CCT): 5000K cool white, 4000K neutral white or 3000K warm white
  • Modular design provides thousands of combinations for maximum versatility: Standard version offers four different globe options (Emergency version offers three different globe options) and seven standard mounting hoods
  • Retrofit adapters for Crouse-Hinds™ and Mercmaster™ II hoods available
  • Hinge has high lip for added safety during installation and servicing. Hinge and bolt construction assures 360° compression at all points on fixture housing gasket for positive sealing. Swing away design of captive bolt and nut simplifies installation
  • Standard 6 kV surge protection, heavy duty, high temperature silicone gaskets and a rugged housing with superior thermal design translates to long luminaire life
  • Luminaire housing has wiring compartment with terminal block separate for easy wiring access. The standard screw-type terminal block can accept UL/CSA 26-10 AWG wire
  • Standard NPT threads, with M20 option on the standard version
  • Field replaceable globes and LED driver

Specifications

NEC/CEC Certifications and Compliances
Type 3R, 4, 4X; IP66; IP67; Suitable for Use in Wet Locations; Standard version: Marine Outside Type (Salt Water) for USA only;
Lumens to Watts
3500 lumens (70-100W HID); 5500 lumens (100-150W HID); *7500 lumens (175-250W HID); *9500 lumens (250-350W HID); *11,500 lumens (350-400W HID); *14,500 lumens (400W HID); *17,500 lumens (400-600W HID); *20,000 lumens (600W-750W HID); *24,000 lumens (1000W HID) (*Standard version only)
Electrical
120-277 Vac, 50/60Hz; 125-300Vdc; (DC Standard version only): 347-480Vac, 50/60Hz
Standard Materials and Finishes
Mounting hoods and bodies are copperfree (4/10 of 1% max.) aluminum with electrostatically applied baked gray epoxy-clad finish. All hardware and catch assemblies are stainless steel. Globes are polycarbonate or glass. Refractor is heat-resistant prismatic glass
Options
Safety cable, guard, and drain assembly are available. See catalog pages for details
DesignLights™ Consortium
Check DLC QPL for current list of products
Warranty
10 year standard warranty

Documents & Drawings