Appleton™ PN FEB118BUSN

FE FLR Z1 1X18W

Read more...

Features

  • Typical applications include oil refineries, petrochemical facilities, pulp and paper mills, food processing plants, warehouses, underground tunnels and general manufacturing facilities
  • Can be horizontally or vertically mounted. Positive safety switch disconnects power to lamps and ballast to allow maintenance in hazardous locations
  • High impact resistance housing (20 Joules – IK10) from -40 °C to +55 °C (-40 °F to +131 °F) ambient temperature and wind profile for use in extreme offshore and onshore environments
  • Latch assembly and elastomer gasket seals against water and dust ingress, IP66/67
  • Corrosion-resistant fiberglass reinforced polyester body and hinged polycarbonate lens
  • Hinged parabolic reflector for high lumen output efficiency
  • Easily accessed for maintenance using Allen key or straight blade screw driver via the central opening which features a unique patented release system to prevent damage
  • Vibration resistant spring loaded lampholders for bi-pin (G13) or mono-pin (Fa6) versions
  • Electronic multi-tap ballast 110 to 254 Vac/Vdc +/- 10% 50/60 Hz, for global applications. High power factor electronic ballast (>0.95). EOL (End Of Life) protection in accordance to the latest EN/IEC 60079-7 standard
  • Two channel ballast prevents dark areas by allowing one lamp to remain lit if one fails. Ballast plug-in with Ex e connector for quick and error-free maintenance
  • Available in 3 hour or 90 minute emergency versions, including multi-tap ballast with built-in monthly self test. Test results through multi-colored LED. Ex e battery with plug-in connector

Specifications

ATEX/IECEx Certifications and Compliances
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66/67; IK10
Specific Wattages
1 x 18 W; 2 x 18 W; 3 x 18 W; 1 x 36 W; 2 x 36 W; 3 x 36 W; 1 x 58 W; 2 x 58 W; 3 x 58 W
Ambient Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
Standard Materials and Finishes
Fiberglass reinforced polyester (FRP) housing with polycarbonate lens and internal reflector, and elastomer gasket
Battery Back-Up Option
3 hour emergency version with 6 V - 4 Ah for 18 W or 6 V - 7 Ah for 36 and 58 W. 90 minute emergency version with 6 V - 4 Ah for 18 W or 6 V - 7 Ah for 36 and 58 W

Documents & Drawings