SolaHD™ PN STFV02524L

ACT TRC FLTR PLUS 2.5A 240V 1P

Read more...

Features

  • cRUus, RoHS
  • Non degrading, series filter/SPD technology for total durability
  • UL surge current capacity: 13,000 amps
  • High impact plastic case, epoxy encapsulated enclosure
  • Transient protection in all modes (L-N, L-G, and N-G)
  • Single phase applications up to 30 amp
  • Operating temperature from -40°C to +60°C
  • Hardwired connection
  • LED power indication

Specifications

Single-Phase 120 and 240 Vac Model Amperage
2.5, 5.0, 7.5, 15.0, 30.0
Peak Surge Current Capability: Per Phase
13,000 Amps
Peak Surge Current Capability: Line to Neutral
6,500 Amps
Peak Surge Current Capability: Line to Ground
6,500 Amps
Peak Surge Current Capability: Neutral to Ground
6,500 Amps
Load Surge Current Rating: 10 msec
5 x Nominal
Load Surge Current Rating: 1 sec
3 x Nominal
Load Surge Current Rating: 10 sec
2 x Nominal
Frequency Response: 100 kHz to 50 MHz
90 dB Max
Transient Reduction Typical Category A Ringwave
< 10 V Peak
Transient Reduction Typical Category B Ringwave
<50 V Peak UL 1449
Operating Temperature
-40°C to +60°C
Hertz
50/60 Hz
Status Indicator
Green LED

Documents & Drawings