SolaHD™ PN SPD50K27Y

50kA SPD 480Y/277V 3 Ph

Read more...

Features

  • UL
  • 50,000 amp peak current rating provides all mode protection against severe transients
  • Low clamping levels for more effective protection
  • UL 1449 tested Inominal: 20 kA
  • LED status and audible alarms
  • Tri-mount installation options

Specifications

A/C Rating
20 kAIC
Hertz
47-63 Hz
Input Voltage Range
120/240V, 208Y/120V, 480Y/277V, 240V, 480V, 600Y/347V, 600V
Operating Temperature
Status Indicator
Red/green LED status indicators, audible alarm
Mounting

Documents & Drawings