SolaHD™ PN SPD300K10YRC

300kA SPD 120/208Y 3 Ph

Read more...

Features

  • UL
  • Surge current capacity of 200 to 300 kA per phase
  • All modes transient protection (L-N, L-G, and N-G)
  • Form C dry contacts and audible alarm status indications
  • Internal/external monitoring, including neutral to ground
  • EMI/RFI Filtering
  • NEMA 4 enclosure
  • Optional rotary disconnect and transient counter
  • Five year limited warranty

Specifications

A/C Rating
200 or 300 kAIC
Noise Attenuation
50 dB Max
Hertz
47-63 Hz
Input Voltage Range
208Y/120V, 480Y/277V, 480V, 600Y/347V, 600V
Number of Phases
Three Phase
Operating Temperature
-40°C to +85°C
Status Indicator
Red/green LED status indicators, audible alarm
Mounting
Wall Mount

Documents & Drawings