SolaHD™ PN SCP240S24XCP1

IP67 P/S SCP-X 240W 24V 10A

Read more...

Features

  • Global Safety Rating including cULus, CE, IP67, F47 Sag Immunity, RoHS
  • IP54/66/67 environmental rating on all models
  • Single and dual output models with Class 2 Rating (3.8A and 7.6A nominal at 24VDC)
  • Single and dual 100 Watt Class 2 Listed versions
  • Mounts in any orientation (no limitation or temperature derate to 60 °C)
  • Approved for universal AC and DC input voltage ranges
  • DC OK visual indicator (Green LED) on all models
  • DC OK Output on 10A model

Specifications

cULus Listed, Industrial Control Equipment (see catalog for details)
Class 2 Safety Rating (4A single and 8A dual output models), PELV Human Safety Rating on All Models
Frequency
50/60/400 Hz
Input Frequency Range
50/60/400 Hz single phase AC
Input Voltage Range
Universal voltage ranges of 86-267 Vac or 100-353 Vdc
Output Power
100W, 200W and 240W models
Output Voltage Range
24 Vdc output with 25-25.5 Vdc auto recovery
Overload Capability
.2 A on Class 2 models, 150&percnt for 4 seconds on 10A model
Visual Indicator
Green LED for DC OK
Flange Mount
Four Fastener Points
Input Connector on All Models
7/8", 3-pin, male/external thread (requires female/internal thread cord set)
Output Connector on Class 2 Models
7/8" 4-pin male/external thread
Output Connector on 240W Model
M12, 5-pin, L-code, female/internal thread
DC OK Relay Connector (240 Watt Model Only)
M12, 4-pin, A-code, female/internal thread

Documents & Drawings