SolaHD™ PN SCP100S24XDVN1

100W 24V EXT.ENVIR.DCPS DEVNET

Read more...

Features

  • cULus, CE, IP67, Sag Immunity, RoHS
  • IP66/67 rated versatile enclosure
  • 240 Watt continuous output version, with 360 Watt Inductive Load Power Boost for 4 seconds
  • Single and dual 100 Watt Class 2 Listed versions
  • Can be mounted in any orientation without limitation
  • Safety approved for AC and DC universal input
  • DC OK Relay Contact on 240 Watt model
  • DC OK Green LED

Specifications

cULus Listed, Ind. Control Equipment
Class 2
Frequency
50/60/400 Hz
Input Voltage Range
86-267 Vac, 100-353 Vdc
Output Power
100 W
Output Voltage Range
24 Vdc
Overload Capability
25-25.5 Vdc, auto recovery
Status Indicator
Visual: Green LED, DC OK
Number of Phases
Single
Mounting
Chassis Mount
Input Connector on All Models
7/8", 3-pin, male/external thread (requires female/internal thread cord set)
Output Connector on Class 2 Models
7/8" 4-pin male/external thread
Output Connector on 240W Model
M12, 5-pin, L-code, female/internal thread
DC OK Relay Connector (240 Watt Model Only)
M12, 4-pin, A-code, female/internal thread

Documents & Drawings