SolaHD™ PN E2HF30S

30KVA 480D-208Y 115C

Read more...

Features

  • UL
  • UL-3R ventilated outdoor enclosures when used with optional weather shields (order separately)
  • UL Class +220°C insulation system, +80 °C or +115 °C temperature rise under full load
  • Terminal board connections and spacious wiring compartment
  • Panel enclosure design with wiring diagram on inside front cover reduces labor time
  • High efficiency for low-cost operation
  • Compliant with NEMA�DOE standards
  • Fast delivery

Specifications

Group 1
Single Phase. 240 x 480 Volt Primary, 120/240 Secondary. 15, 25, 37.5, 50, 75, 100 kVA
Group A
Three Phase. 480 ∆ Primary, 208Y/120 Secondary. 15, 30, 45, 75, 112.5, 150, 225, 300 kVA
Group B
Three Phase. 480 Volt ∆ Primary, 240 Volt ∆, Secondary with reduced capacity center tap. 15, 30, 45, 75, 112.5, 150, 225, 300 kVA
Hertz
60 Hz
Number of Phases
Three Phase
Temperature Rise
+80°C or +115°C
Windings
Aluminum

Documents & Drawings