SolaHD™ PN E250TF

.25KVA 208/240/415/480/600-120

Read more...

Features

  • cULus, CE, RoHS
  • Epoxy encapsulated for cooler operation
  • Interleaved copper windings to reduce impedance
  • 50/60 Hz +55°C Rise
  • +105°C insulation system for harsh, heavy duty applications
  • Exceeds IEC, NEMA, ANSI, NMTBA, JIC and automotive standards

Specifications

Group 1
208/240/415 Volt Primary, 120/24 Secondary, 50/60 Hz; 200/230/400 Volt Primary, 115/23 Secondary, 50/60 Hz; 50, 100, 150, 250, 500 Continuous VA
Group 2
208/240/415 Volt Primary, 24 Volt Secondary, 50/60 Hz; 277/480 Volt Primary, 24 Volt Secondary, 60 Hz; 200/230/400 Volt Primary, 24 Volt Secondary, 50/60 Hz; 220/380 Volt Primary, 23 Volt Secondary, 50/60 Hz50, 100, 150, 250, 500 Continuous VA
Group 3
208/240/415/480/600 Volt Primary, 120 Volt Secondary, 50/60 Hz; 200/230/400/460/575 Volt Primary, 115 Volt Secondary, 50/60 Hz220/277/380 Volt Primary, 110 Volt Secondary, 50/60 Hz50, 100, 150, 250, 500, 750 Continuous VA
Group 4
240/415/480 Volt Primary, 120/240 Volt Secondary, 50/60 Hz; 230/400/460 Volt Primary, 115/230 Volt Secondary, 50/60 Hz; 220/380/440 Volt Primary, 110/220 Volt Secondary, 50/60 Hz; 50, 100, 150, 250, 500, 750 Continuous VA
Hertz
50/60 Hz
KVA Rating
50, 100, 150, 250, 500, 750
Primary Voltage
Options available between 220 and 575
Secondary Voltage
Options available between 95 and 240
Temperature Rise
+55°C
Windings
Copper
Mounting
Mounting Feet

Documents & Drawings