SolaHD™ PN DT631F75S

7.5KVA 575D-230Y SCR DRIVE

Read more...

Features

  • UL, cULus
  • Available from 7.5 thru 440 kVA, 3 Phase, 60 Hz
  • Isolation minimizes load disturbances caused by the SCR drive
  • UL Listed/NEMA Type 3R enclosures when used with optional weather shield
  • Taps on all units for adjustments to incoming source voltage. Full capacity secondary neutral as required by the National Electric Code
  • Shielding attenuates line to ground noise

Specifications

Group 1
460 ∆ Primary, 460Y/266 Secondary 60 Hz; kVA: 7.5, 11, 14, 20, 27, 34, 40, 51, 63, 75, 93, 118, 145, 175, 220, 275, 330, 440; Drive Horse Power: 5, 7.5, 10, 15, 20, 25, 30, 40, 50, 60, 75, 100, 125, 150, 200, 250, 300, 400
Group 2
460 ∆ Primary, 230Y/133 Secondary 60 Hz; kVA: 7.5, 11, 14, 20, 27, 34, 40, 51, 63, 75, 93, 118, 145, 175, 220, 275, 330, 440; Drive Horse Power: 5, 7.5, 10, 15, 20, 25, 30, 40, 50, 60, 75, 100, 125, 150, 200, 250, 300, 400
Group 3
575 ∆ Primary, 230Y/133 Secondary 60 Hz; kVA: 7.5, 11, 14, 20, 27, 34, 40, 51, 63, 75, 93, 118, 145, 175, 220, 275, 330, 440; Drive Horse Power: 5, 7.5, 10, 15, 20, 25, 30, 40, 50, 60, 75, 100, 125, 150, 200, 250, 300, 400
Hertz
60 Hz
Input Voltage Range
460-575 Vac
KVA Rating
7.5-440 kVA
Number of Phases
Three Phase
Output Voltage Range
133-460 Vac
Temperature Rise
+150°C
Windings
Aluminum

Documents & Drawings