SolaHD™ PN A720P339B02L

SIDE PANEL ASSEMBLY-(11-20 KVA)

Read more...

Features

  • UL
  • Energy Efficient Compliant to DOE 2016
  • UL Listed/NEMA Type 3R ventilated outdoor enclosures when used with optional weather shields (order separately)
  • UL Class +220°C insulation system, +150°C temperature rise under full load
  • Terminal board connections and spacious wiring compartment
  • Panel enclosure design reduces labor time. Wiring diagram on inside front cover
  • High efficiency for low cost operation
  • Single and three phase availability
  • Fast delivery

Specifications

Group 1
Single Phase. 240 x 480 Volt Primary, 120/240 Secondary. 15, 25, 37.5, 50, 75, 100, 167 kVA
Group 2
Single Phase. 120/208/240/277 Volt Primary, 120/240 Secondary. 15, 25 kVA.
Group A
Three Phase. 480 Volt ∆ Primary, 208/120 Secondary. 15, 30, 45, 75, 112.5, 150, 225, 300, 500 kVA
Group B
Three Phase. 480 Volt ∆ Primary, 240 Volt ∆, Secondary with reduced capacity center tap. 15, 30, 45, 75, 112.5, 150, 225, 300, 500 kVA
Group C
Three Phase. 480 Volt ∆ Primary, 480Y/277 Secondary. 15, 30, 45, 75, 112.5, 150, 225, 300, 500 kVA
Group D
Three Phase. 208 Volt ∆ Primary, 480Y/277 Secondary. 15, 30, 45, 75, 112.5, 150 kVA
Group E
Three Phase. 208 Volt ∆ Primary, 208Y/120 Secondary. 15, 30, 45, 75, 112.5, 150 kVA
Group F
Three Phase. 240 Volt ∆ Primary, 208Y/120 Secondary. 15, 30, 45, 75, 112.5, 150 kVA
Group G
Three Phase. 240 Volt ∆ Primary, 480Y/277 Secondary. 15, 30, 45, 75, 112.5, 150 kVA
Group J
Three Phase. 480 Volt ∆ Primary, 380Y/220 Secondary. 15, 30, 45, 75, 112.5, 150 kVA
Group K
Three Phase. 480 Volt ∆ Primary, 208Y/120 Secondary. 15, 30, 45, 75, 112.5, 150, 225, 300, 500 kVA
Hertz
60 Hz
Temperature Rise
+150°C
Windings
Aluminum or Copper

Documents & Drawings