SolaHD™ PN 21230751070002L

17UFD 660 250 125 OPI

Read more...

Features

  • cULus, CSA, RoHS
  • ±3% output voltage regulation
  • Noise attenuation: 120 dB in common mode and 60 dB in transverse mode
  • Surge protection tested to ANSI/IEEE C62.41 Class A & B Waveform: <10 V let through typical
  • Acts as a step-up or step-down transformer
  • Harmonic filtering
  • Hardwired
  • Galvanic isolation provides exceptional circuit protection
  • 25 year typical MTBF. No maintenance required

Specifications

Group 2
120, 208, 240, 480 Input Voltage, 120 Output Voltage, 120, 250 VA; 120, 208, 240, 480 Input Voltage, 120, 208, 240 Output Voltage, 500, 750, 1000, 1500, 2000, 3000, 5000 VA; 208, 240, 480 Input Voltage, 120, 208, 240 Output Voltage, 7500, 10000, 15000 VA
Group 3
600 Input Voltage, 120, 208, 240 Output Voltage, 500, 1000, 2000, 3000 VA; 208, 240, 480, 600 Input Voltage, 120, 208, 240 Output Voltage, 5000, 7500, 10000, 15000 VA
Group 4
110, 120, 220, 240, 380, 415 Input Voltage, 110, 120, 220, 240 Output Voltage, 120, 250, 500, 1000, 2000, 3000, 5000 VA; 220, 240, 380, 415 Input Voltage, 110, 120, 220, 240 Output Voltage, 7500, 10000, 15000 VA
Efficiency
At Full Load: Up to 92%
Hertz
50 Hz, 60 Hz
Input Voltage Range
50 Hz: 110-415 Vac; 60 Hz: 120-600 Vac
KVA Rating
120 VA-15 kVA
Number of Phases
Single Phase
Operating Temperature
-20°C to +50°C
Output Voltage Range
50 Hz: 110-240 Vac; 60 Hz: 120-240 Vac
Overload Capability
Current limited at 1.65 times rated current

Documents & Drawings