SolaHD™ CVS Hardwired Series Constant Voltage Transformers

Superior voltage regulation of ±1 percent sets the CVS Hardwired Constant Voltage Transformers apart from other power conditioning technologies on the market. No other power conditioning technology is as effective against power quality disturbances including impulses, swells, sags, brownouts and waveform distortion. The CVS is ideal for applications where even a small change in voltage levels can lead to unscheduled downtime, equipment malfunction, incorrect data or scrapped production.

Read more...

Products

Search
1-9 of 9 results for Products
:
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare
Compare

Features

  • cULus, RoHS
  • Superior voltage regulation of ±1%
  • Surge protection tested to ANSI/IEEE C62.41, Class A & B waveform
  • Harmonic filtering
  • Hardwired
  • Acts as a step-up/step-down transformer
  • Galvanic isolation provides exceptional circuit protection
  • 25 year typical mean time between failure
  • No maintenance required

Specifications

Efficiency
At Full Load: Up to 92%
Hertz
60 Hz
Input Voltage Range
120, 208, 240, 480 Vac
KVA Rating
30 VA-7.5 kVA
Number of Phases
Single Phase
Operating Temperature
-20°C to +50°C
Output Voltage Range
120, 240 Vac
Overload Capability
Current limited at 1.65 times rated current

Documents & Drawings