Appleton™ PN PRE216PW1

ATX 16A PLUG 2P 20VDC-50VDC

Read more...

Features

  • Plug and socket system is designed with a safe disconnect mechanism to insure maximum hazardous location protection
  • The contact separation is in a flameproof chamber
  • The automatic electrical disconnection of each phase is contained in a second flameproof chamber
  • Short circuit protection is 20 kA, while normal reference is 10 kA
  • Different voltages are color coded for easy identification
  • The receptacles are keyed to accept only ATX plugs (other plugs cannot be inserted)
  • ATX plugs can be used in non-hazardous IEC 309 sockets
  • Operating temperature of -40 °C to +55 °C (-40 °F to +131 °F)

Specifications

Area Classification
Zone 1 and 2 - 21 and 22; Ex II 2 GD; IP66; IK09/10
Operating Temperature
-40 °C to +55 °C (-40 °F to +131 °F)
Voltage
20/25 Vac, 20/50 Vac, 40/50 Vac, 100/130 Vac, 200/250 Vac, 380/415 Vac, 480/500 Vac or 50/500 Vac
Number of Poles
2, 3
Number of Wires
3, 4, 5
Hertz
50/60 or 300 to 500 Hz
Materials and Finishes
Wall Socket for 2P - 2P+E - 3P is high impact resistance polycarbonate. Wall Socket for 3P+E - 3P+N+E: high impact resistance fiberglass reinforced polyester. Polyamide plug, mobile socket and flush socket.

Documents & Drawings