OZ-Gedney™ PN 4015

SOCKET NO SWITCH FOR EXT LGT

Read more...

Features

  • Open-end or NO-ROL closed-end cages of extra-heavy, electrically welded, wire accommodate up to 200 Watt bulbs
  • Easy relamping cage
  • Internal strain relief withstands 9.1 kg (30 lb) pull test
  • All-weather cords with molded plugs
  • Meets OSHA requirements

Specifications

NEC/CEC Certifications and Compliances
Listed for Ordinary (Unclassified) Locations and meets OSHA requirements
Specific Wattages
Accommodates A-23 lamps 60-100 Watt or 200 Watts
Cage
10 gauge steel wire
Cord
Thermoplastic
Handle
Yellow, grease-resistant, high quality rubber

Documents & Drawings